Grove Gear 23YF-2-1.188-56C-100-L3
Part #:23YF-2-1.188-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AA: | 8.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.188 | AB: | 4.07 |
| D: | 2.69 | G: | 1.94 |
| AJ: | 5.88 | BD: | 5.88 |
| LL: | 2.12 in | LQ: | 4.63 in |
| AG: | 4.65 | AF: | 0.19 |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output RPM: | 17.5 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 100:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.307 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

