Grove Gear 23YF-2-1.188-56C-100-L4
Part #:23YF-2-1.188-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | I: | 3.77 in |
| AG: | 4.65 | D: | 2.69 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 4.07 |
| AJ: | 5.88 | LQ: | 4.63 in |
| AE2: | 0.56 | T: | 1.188 |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 19 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

