How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AK: | 4.5 |
| AA: | 8.88 | AJ: | 5.88 |
| AG: | 4.65 | AB: | 4.07 |
| G: | 1.94 | P: | 1.88 in |
| H: | 0.53 in | LQ: | 4.63 in |
| LL: | 2.12 in | I: | 3.77 in |
| BF: | 0.41 | T: | 1.188 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 117 |
| Model Code: | 23YF | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 2.3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

