How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AE2: | 0.56 |
| P: | 1.88 in | I: | 3.77 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.12 in |
| BD: | 5.88 | D: | 2.69 |
| AA: | 8.88 | AF: | 0.19 |
| AJ: | 5.88 | G: | 1.94 |
| T: | 1.188 | V: | 1.94 in |
| AK: | 4.5 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 117 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

