How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | I: | 3.77 in |
| G: | 1.94 | D: | 2.69 |
| BF: | 0.41 | LL: | 2.12 in |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.188 |
| AJ: | 5.88 | AB: | 4.07 |
| AF: | 0.19 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 4.63 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Code: | OE |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

