How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| LQ: | 4.63 in | D: | 2.69 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | I: | 3.77 in |
| AG: | 4.65 | AA: | 8.88 |
| G: | 1.94 | V: | 1.94 in |
| LL: | 2.12 in | AE2: | 0.56 |
| T: | 1.188 | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

