Grove Gear 23YF-2-1.188-56C-20-L2
Part #:23YF-2-1.188-56C-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | BF: | 0.41 |
| BE: | 0.38 in | I: | 3.77 in |
| P: | 1.88 in | AG: | 4.65 |
| AA: | 8.88 | V: | 1.94 in |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.19 | AE2: | 0.56 |
| BD: | 5.88 | LL: | 2.12 in |
| D: | 2.69 | T: | 1.188 |
Technical Specifications
| Series Code: | OE | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.83 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

