Grove Gear 23YF-2-1.188-56C-20-L3
Part #:23YF-2-1.188-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
| AA: | 8.88 | BF: | 0.41 |
| T: | 1.188 | AJ: | 5.88 |
| LL: | 2.12 in | H: | 0.53 in |
| BD: | 5.88 | I: | 3.77 in |
| AB: | 4.07 | BE: | 0.38 in |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 4.5 | G: | 1.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Series Code: | OE | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.83 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

