Grove Gear 23YF-2-1.188-56C-20-L9
Part #:23YF-2-1.188-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| T: | 1.188 | BF: | 0.41 |
| LQ: | 4.63 in | D: | 2.69 |
| AF: | 0.19 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| P: | 1.88 in | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AA: | 8.88 |
| AG: | 4.65 | I: | 3.77 in |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.83 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Bore Code: | 19 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

