Grove Gear 23YF-2-1.188-56C-30-L1
Part #:23YF-2-1.188-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LQ: | 4.63 in |
| I: | 3.77 in | LL: | 2.12 in |
| AK: | 4.5 | AF: | 0.19 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | G: | 1.94 |
| AG: | 4.65 | BD: | 5.88 |
| AA: | 8.88 | T: | 1.188 |
| P: | 1.88 in | AB: | 4.07 |
| V: | 1.94 in | D: | 2.69 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 58.3 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

