Grove Gear 23YF-2-1.188-56C-30-L2
Part #:23YF-2-1.188-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| AJ: | 5.88 | AE2: | 0.56 |
| T: | 1.188 | LL: | 2.12 in |
| P: | 1.88 in | V: | 1.94 in |
| D: | 2.69 | AK: | 4.5 |
| AB: | 4.07 | G: | 1.94 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AA: | 8.88 | BD: | 5.88 |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

