Grove Gear 23YF-2-1.188-56C-30-L3
Part #:23YF-2-1.188-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | T: | 1.188 |
| AE2: | 0.56 | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.07 |
| AK: | 4.5 | BF: | 0.41 |
| G: | 1.94 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| H: | 0.53 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| AA: | 8.88 | I: | 3.77 in |
| AJ: | 5.88 | LQ: | 4.63 in |
Technical Specifications
| Assembly: | YF-2 | Bore Code: | 19 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.32 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

