Grove Gear 23YF-2-1.188-56C-30-L4
Part #:23YF-2-1.188-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.188 |
| AK: | 4.5 | V: | 1.94 in |
| BD: | 5.88 | I: | 3.77 in |
| LQ: | 4.63 in | D: | 2.69 |
| AB: | 4.07 | AG: | 4.65 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Type: | Right Angle | Bore Code: | 19 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

