Grove Gear 23YF-2-1.188-56C-40-L4
Part #:23YF-2-1.188-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | P: | 1.88 in |
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.56 |
| LQ: | 4.63 in | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 4.07 | G: | 1.94 |
| AK: | 4.5 | D: | 2.69 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AA: | 8.88 |
| T: | 1.188 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

