Grove Gear 23YF-2-1.188-56C-40-L9
Part #:23YF-2-1.188-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| AB: | 4.07 | P: | 1.88 in |
| D: | 2.69 | BD: | 5.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | AG: | 4.65 |
| G: | 1.94 | T: | 1.188 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.56 | LQ: | 4.63 in |
| AF: | 0.19 | AJ: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.04 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

