How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| V: | 1.94 in | T: | 1.188 |
| AA: | 8.88 | D: | 2.69 |
| LQ: | 4.63 in | BE: | 0.38 in |
| G: | 1.94 | AF: | 0.19 |
| AB: | 4.07 | AG: | 4.65 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| I: | 3.77 in | P: | 1.88 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Ratio: | 5:1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output RPM: | 350 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.89 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

