How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AJ: | 5.88 |
| I: | 3.77 in | BF: | 0.41 |
| AE2: | 0.56 | AA: | 8.88 |
| T: | 1.188 | D: | 2.69 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | BD: | 5.88 |
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | LL: | 2.12 in |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

