How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 8.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | V: | 1.94 in |
| D: | 2.69 | AK: | 4.5 |
| BF: | 0.41 | AB: | 4.07 |
| LQ: | 4.63 in | H: | 0.53 in |
| T: | 1.188 | BE: | 0.38 in |
| P: | 1.88 in | AE2: | 0.56 |
| AG: | 4.65 | I: | 3.77 in |
| BD: | 5.88 | AF: | 0.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.847 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output RPM: | 35 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

