How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| I: | 3.77 in | AB: | 4.07 |
| AJ: | 5.88 | T: | 1.188 |
| BD: | 5.88 | AF: | 0.19 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AA: | 8.88 |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.41 |
| LQ: | 4.63 in | G: | 1.94 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-2 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

