How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.69 | LQ: | 4.63 in |
| AJ: | 5.88 | V: | 1.94 in |
| BD: | 5.88 | I: | 3.77 in |
| LL: | 2.12 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AK: | 4.5 | T: | 1.188 |
| AG: | 4.65 | AB: | 4.07 |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Assembly: | YF-2 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

