How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.12 in |
| BD: | 5.88 | AB: | 4.07 |
| AE2: | 0.56 | LQ: | 4.63 in |
| T: | 1.188 | D: | 2.69 |
| AJ: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | I: | 3.77 in |
| AF: | 0.19 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AA: | 8.88 | G: | 1.94 |
| BE: | 0.38 in | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 3.47 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

