How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LQ: | 4.63 in |
| AG: | 4.65 | AJ: | 5.88 |
| AE2: | 0.56 | AA: | 8.88 |
| BD: | 5.88 | D: | 2.69 |
| P: | 1.88 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| V: | 1.94 in | BE: | 0.38 in |
| AK: | 4.5 | AB: | 4.07 |
| T: | 1.188 | H: | 0.53 in |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

