How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | D: | 2.69 |
| LQ: | 4.63 in | AG: | 4.65 |
| AJ: | 5.88 | AA: | 8.88 |
| V: | 1.94 in | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.07 | T: | 1.188 |
Technical Specifications
| Model Code: | 23YF | Input HP @ 1750 RPM: | 0.455 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

