How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 4.63 in |
| V: | 1.94 in | BF: | 0.41 |
| LL: | 2.12 in | G: | 1.94 |
| AA: | 8.88 | AF: | 0.19 |
| AE2: | 0.56 | D: | 2.69 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 3.77 in | H: | 0.53 in |
| AB: | 4.07 | BE: | 0.38 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| T: | 1.188 | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Bore Code: | 19 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

