Grove Gear 23YF-2-1.250-140TC-10-L1
Part #:23YF-2-1.250-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| T: | 1.25 | H: | 0.53 in |
| AA: | 8.88 | BE: | 0.38 in |
| LQ: | 4.63 in | D: | 2.69 |
| V: | 1.94 in | G: | 1.94 |
| BF: | 0.41 | LL: | 2.12 in |
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| AK: | 4.5 | I: | 3.77 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.08 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

