Grove Gear 23YF-2-1.250-140TC-10-L3
Part #:23YF-2-1.250-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 4.63 in | H: | 0.53 in |
| G: | 1.94 | BD: | 5.88 |
| D: | 2.69 | AB: | 4.07 |
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| BF: | 0.41 | AF: | 0.19 |
| AE2: | 0.56 | AA: | 8.88 |
| I: | 3.77 in | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Bore Code: | 20 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 3.08 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

