Grove Gear 23YF-2-1.250-140TC-10-L9
Part #:23YF-2-1.250-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AF: | 0.19 | AA: | 8.88 |
| AB: | 4.07 | LQ: | 4.63 in |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | AK: | 4.5 |
| G: | 1.94 | D: | 2.69 |
| BF: | 0.41 | T: | 1.25 |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.08 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

