How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AA: | 8.88 | BE: | 0.38 in |
| T: | 1.25 | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
| LQ: | 4.63 in | AG: | 4.65 |
| I: | 3.77 in | AJ: | 5.88 |
| D: | 2.69 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| G: | 1.94 | AK: | 4.5 |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

