Grove Gear 23YF-2-1.250-140TC-15-L1
Part #:23YF-2-1.250-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | T: | 1.25 |
| AG: | 4.65 | BE: | 0.38 in |
| G: | 1.94 | AE2: | 0.56 |
| AK: | 4.5 | LQ: | 4.63 in |
| P: | 1.88 in | AF: | 0.19 |
| D: | 2.69 | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 4.07 | LL: | 2.12 in |
| V: | 1.94 in | I: | 3.77 in |
| BF: | 0.41 | AA: | 8.88 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

