How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.69 |
| H: | 0.53 in | AG: | 4.65 |
| LQ: | 4.63 in | BF: | 0.41 |
| BD: | 5.88 | P: | 1.88 in |
| AJ: | 5.88 | G: | 1.94 |
| AB: | 4.07 | AF: | 0.19 |
| V: | 1.94 in | AA: | 8.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| T: | 1.25 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.83 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

