How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| V: | 1.94 in | G: | 1.94 |
| LL: | 2.12 in | BD: | 5.88 |
| AG: | 4.65 | AB: | 4.07 |
| H: | 0.53 in | T: | 1.25 |
| BE: | 0.38 in | P: | 1.88 in |
| D: | 2.69 | AK: | 4.5 |
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 8.88 | AJ: | 5.88 |
| LQ: | 4.63 in | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 1.83 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

