How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BF: | 0.41 |
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | D: | 2.69 |
| T: | 1.25 | BD: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| AA: | 8.88 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | P: | 1.88 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| I: | 3.77 in | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 20 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.83 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

