How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.07 |
| I: | 3.77 in | H: | 0.53 in |
| BD: | 5.88 | G: | 1.94 |
| V: | 1.94 in | T: | 1.25 |
| AA: | 8.88 | D: | 2.69 |
| BF: | 0.41 | P: | 1.88 in |
| BE: | 0.38 in | AG: | 4.65 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 5.88 | LQ: | 4.63 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.51 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 25:1 |
| Bore Code: | 20 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 23YF |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

