How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.19 | BD: | 5.88 |
| P: | 1.88 in | AB: | 4.07 |
| AA: | 8.88 | AK: | 4.5 |
| I: | 3.77 in | LQ: | 4.63 in |
| H: | 0.53 in | T: | 1.25 |
| AE2: | 0.56 | LL: | 2.12 in |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AG: | 4.65 |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Output RPM: | 70 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

