How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 4.63 in |
| AK: | 4.5 | LL: | 2.12 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | D: | 2.69 |
| T: | 1.25 | V: | 1.94 in |
| H: | 0.53 in | AA: | 8.88 |
| AG: | 4.65 | BD: | 5.88 |
| G: | 1.94 | AB: | 4.07 |
| BE: | 0.38 in | AF: | 0.19 |
| AE2: | 0.56 | AJ: | 5.88 |
Technical Specifications
| Model Code: | 23YF | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output RPM: | 58.3 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.32 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

