How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.25 |
| LQ: | 4.63 in | AE2: | 0.56 |
| D: | 2.69 | BD: | 5.88 |
| AB: | 4.07 | LL: | 2.12 in |
| BF: | 0.41 | I: | 3.77 in |
| AJ: | 5.88 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AK: | 4.5 | G: | 1.94 |
| BE: | 0.38 in | H: | 0.53 in |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Model Code: | 23YF | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

