How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | T: | 1.25 |
| V: | 1.94 in | AA: | 8.88 |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | BD: | 5.88 |
| AK: | 4.5 | D: | 2.69 |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | I: | 3.77 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

