How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.07 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | P: | 1.88 in |
| AE2: | 0.56 | AA: | 8.88 |
| AJ: | 5.88 | I: | 3.77 in |
| LQ: | 4.63 in | AG: | 4.65 |
| T: | 1.25 | V: | 1.94 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.89 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Bore Code: | 20 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

