How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| P: | 1.88 in | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| AJ: | 5.88 | LQ: | 4.63 in |
| T: | 1.25 | AB: | 4.07 |
| LL: | 2.12 in | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| V: | 1.94 in | I: | 3.77 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Bore Code: | 20 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.89 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

