How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | BF: | 0.41 |
| AG: | 4.65 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AE2: | 0.56 | G: | 1.94 |
| LL: | 2.12 in | AJ: | 5.88 |
| T: | 1.25 | AA: | 8.88 |
| D: | 2.69 | AF: | 0.19 |
| P: | 1.88 in | AB: | 4.07 |
Technical Specifications
| Output RPM: | 35 | Center Distance (in): | 2.375 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 50:1 | Bore Code: | 20 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Model Code: | 23YF | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

