How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AA: | 8.88 | AF: | 0.19 |
| BF: | 0.41 | T: | 1.25 |
| P: | 1.88 in | BD: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| AK: | 4.5 | LL: | 2.12 in |
| I: | 3.77 in | H: | 0.53 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| D: | 2.69 | BE: | 0.38 in |
| V: | 1.94 in | AB: | 4.07 |
Technical Specifications
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

