How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AK: | 4.5 |
| G: | 1.94 | AA: | 8.88 |
| LQ: | 4.63 in | T: | 1.25 |
| AB: | 4.07 | BD: | 5.88 |
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.847 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

