How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | P: | 1.88 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
| AB: | 4.07 | AA: | 8.88 |
| AG: | 4.65 | AJ: | 5.88 |
| LL: | 2.12 in | T: | 1.25 |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 2.69 |
| G: | 1.94 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 60:1 |
| Output RPM: | 29.2 | Model Code: | 23YF |
| Service Factor: | 1 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

