How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AB: | 4.07 |
| AF: | 0.19 | I: | 3.77 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AJ: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | AE2: | 0.56 |
| BD: | 5.88 | G: | 1.94 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| T: | 1.25 | AA: | 8.88 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.674 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

