How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | G: | 1.94 |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.69 | LQ: | 4.63 in |
| P: | 1.88 in | AF: | 0.19 |
| T: | 1.25 | BF: | 0.41 |
| AA: | 8.88 | AK: | 4.5 |
| AB: | 4.07 | LL: | 2.12 in |
| AJ: | 5.88 | H: | 0.53 in |
| I: | 3.77 in | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

