How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| T: | 1.25 | I: | 3.77 in |
| D: | 2.69 | BD: | 5.88 |
| P: | 1.88 in | BE: | 0.38 in |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 8.88 | AB: | 4.07 |
| AF: | 0.19 | V: | 1.94 in |
| LQ: | 4.63 in | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output RPM: | 233 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

