How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1.25 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| G: | 1.94 | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.69 | I: | 3.77 in |
| V: | 1.94 in | LL: | 2.12 in |
| LQ: | 4.63 in | AB: | 4.07 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 23YF | Bore Code: | 20 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

