How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BE: | 0.38 in |
| AA: | 8.88 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 4.63 in |
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.69 | I: | 3.77 in |
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AJ: | 5.88 | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.455 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

