How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.56 |
| AG: | 4.65 | T: | 1.25 |
| AF: | 0.19 | BD: | 5.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | LQ: | 4.63 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 1.94 in | P: | 1.88 in |
| G: | 1.94 | D: | 2.69 |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
Technical Specifications
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 80:1 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.455 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

