How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AK: | 8.5 |
| AF: | 0.19 | AB: | 4.07 |
| P: | 1.88 in | AG: | 4.65 |
| I: | 3.77 in | AA: | 8.88 |
| G: | 1.94 | V: | 1.94 in |
| BF: | 0.53 | AE2: | 0.56 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | H: | 0.53 in |
| BD: | 9 | LQ1: | 5.06 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Model Code: | 23YF |
| Input Bore (C Face): | 1.125 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

